How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BF: | 0.53 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AB: | 6.38 |
| D: | 4.5 | G: | 3.26 |
| AK: | 8.5 | LQ1: | 7.21 in |
| AE2: | 0.63 | P: | 3.69 in |
| V: | 2.75 in | AG: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-1 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

