How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | AE2: | 0.63 |
| BF: | 0.53 | AA: | 14 |
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | D: | 4.5 |
| T: | 1.75 | BE1: | 0.5 in |
| LL: | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | BD: | 9 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 14.1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Model Code: | 42YF |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 28 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

