How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.75 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AB: | 6.38 | AJ: | 7.25 |
| AA: | 14 | AG: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| BD: | 9 | P: | 3.69 in |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 6.1 in | AF: | 0.38 |
| BF: | 0.53 | AE2: | 0.63 |
| LL: | 4.25 in | G: | 3.26 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Assembly: | YF-1 | Motor Frame Size: | 210TC |
| Output RPM: | 233 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

