How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AB: | 6.38 | AK: | 8.5 |
| AE2: | 0.63 | AJ: | 7.25 |
| V: | 2.75 in | AA: | 14 |
| I: | 6.1 in | P: | 3.69 in |
| LQ1: | 7.77 in | LL: | 4.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | D: | 4.5 |
| H: | 0.53 in | G: | 3.26 |
| T: | 1.75 | AG: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 12.9 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

