How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BE1: | 0.5 in | P: | 3.69 in |
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 7.25 | BF: | 0.53 |
| AA: | 14 | D: | 4.5 |
| T: | 1.75 | LL: | 4.25 in |
| I: | 6.1 in | LQ1: | 7.77 in |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Ratio Range: | 10:1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Ratio: | 10:1 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

