How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | H: | 0.53 in |
| AF: | 0.38 | BD: | 9 |
| T: | 1.75 | AG: | 8.5 |
| AA: | 14 | V: | 2.75 in |
| LL: | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | LQ1: | 7.77 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BF: | 0.53 |
| P: | 3.69 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.3 |
| Model Code: | 42YF | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

