How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 7.25 |
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | P: | 3.69 in |
| BF: | 0.53 | D: | 4.5 |
| BD: | 9 | AK: | 8.5 |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | LQ1: | 7.77 in |
| H: | 0.53 in | T: | 1.75 |
| AA: | 14 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Output RPM: | 117 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 9.3 | Series Code: | OE |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

