How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.38 | G: | 3.26 |
| BF: | 0.53 | I: | 6.1 in |
| BD: | 9 | AK: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| AA: | 14 | AE2: | 0.63 |
| BE1: | 0.5 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| LQ1: | 7.77 in | LL: | 4.25 in |
| T: | 1.75 | AB: | 6.38 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Bore Code: | 28 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.3 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

