How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AG: | 8.5 |
| G: | 3.26 | BD: | 9 |
| LL: | 4.25 in | AK: | 8.5 |
| T: | 1.75 | LQ1: | 7.77 in |
| V: | 2.75 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AA: | 14 | AJ: | 7.25 |
| D: | 4.5 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AE2: | 0.63 | I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output RPM: | 117 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 9.3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

