How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| D: | 4.5 | BF: | 0.53 |
| AK: | 8.5 | P: | 3.69 in |
| T: | 1.75 | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.77 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Series Code: | OE |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 7.59 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

