How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| V: | 2.75 in | I: | 6.1 in |
| BF: | 0.53 | D: | 4.5 |
| BE1: | 0.5 in | BD: | 9 |
| AB: | 6.38 | AJ: | 7.25 |
| LL: | 4.25 in | AA: | 14 |
| AF: | 0.38 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AK: | 8.5 | T: | 1.75 |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 42YF | Input HP @ 1750 RPM: | 6.24 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

