How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | I: | 6.1 in |
| LQ1: | 7.77 in | LL: | 4.25 in |
| T: | 1.75 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 8.5 |
| D: | 4.5 | AA: | 14 |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

