How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| I: | 6.1 in | G: | 3.26 |
| AG: | 8.5 | D: | 4.5 |
| AB: | 6.38 | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| P: | 3.69 in | H: | 0.53 in |
| T: | 1.75 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| LQ1: | 7.77 in | V: | 2.75 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 4.2 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

