How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.75 |
| LL: | 4.25 in | AA: | 14 |
| AK: | 8.5 | AG: | 8.5 |
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | D: | 4.5 |
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | V: | 2.75 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 3.39 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 35 | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

