How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LL: | 4.25 in |
| LQ1: | 7.77 in | G: | 3.26 |
| AJ: | 7.25 | AA: | 14 |
| T: | 1.75 | BE1: | 0.5 in |
| AE2: | 0.63 | AF: | 0.38 |
| P: | 3.69 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AG: | 8.5 | AB: | 6.38 |
| BD: | 9 | H: | 0.53 in |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 42YF |
| Assembly: | YF-1 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 3.39 | Input Keyway (C Face): | 3/8 X 3/16 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

