How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | P: | 3.69 in |
| AK: | 8.5 | V: | 2.75 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AA: | 14 | BD: | 9 |
| I: | 6.1 in | H: | 0.53 in |
| LQ1: | 7.77 in | AG: | 8.5 |
| AB: | 6.38 | T: | 1.75 |
| BE1: | 0.5 in | AE2: | 0.63 |
| D: | 4.5 | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Ratio: | 80:1 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

