How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BD: | 5.88 |
| AA: | 14 | G: | 3.26 |
| AG: | 8.5 | P: | 3.69 in |
| V: | 2.75 in | D: | 4.5 |
| T: | 1.75 | AF: | 0.38 |
| AE2: | 0.63 | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | AB: | 6.38 |
| BE: | 0.38 in | LQ: | 6.45 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.2 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

