How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 1.75 |
| AG: | 8.5 | V: | 2.75 in |
| AF: | 0.38 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| BF: | 0.41 | G: | 3.26 |
| D: | 4.5 | P: | 3.69 in |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 4.25 in | AA: | 14 |
| BD: | 5.88 | LQ: | 6.45 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 4.25 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.2 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

