How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.38 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| BD: | 5.88 | V: | 2.75 in |
| AA: | 14 | T: | 1.75 |
| P: | 3.69 in | AE2: | 0.63 |
| I: | 6.1 in | AG: | 8.5 |
| AB: | 6.38 | BF: | 0.41 |
| D: | 4.5 | LQ: | 6.45 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

