How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| P: | 3.69 in | T: | 1.75 |
| D: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AA: | 14 | H: | 0.53 in |
| AJ: | 5.88 | LQ: | 6.45 in |
| AB: | 6.38 | AG: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 1.2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Bore Code: | 28 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

