How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.63 |
| V: | 2.75 in | LQ: | 6.45 in |
| AJ: | 5.88 | AB: | 6.38 |
| LL: | 4.25 in | AF: | 0.38 |
| AG: | 8.5 | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 6.1 in | P: | 3.69 in |
| G: | 3.26 | AA: | 14 |
| D: | 4.5 | T: | 1.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Bore Code: | 28 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Motor Frame Size: | 56C |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

