How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| LL: | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | LQ: | 6.45 in |
| AB: | 6.38 | BD: | 5.88 |
| T: | 1.75 | D: | 4.5 |
| BF: | 0.41 | AG: | 8.5 |
| BE: | 0.38 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AJ: | 5.88 | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

