How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 3.26 |
| LL: | 4.25 in | P: | 3.69 in |
| T: | 1.75 | BF: | 0.41 |
| AG: | 8.5 | AK: | 4.5 |
| AE2: | 0.63 | AF: | 0.38 |
| V: | 2.75 in | BE: | 0.38 in |
| H: | 0.53 in | AB: | 6.38 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AJ: | 5.88 |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 28 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 5.23 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

