How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AG: | 8.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AF: | 0.38 |
| D: | 4.5 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AB: | 6.38 | LQ: | 6.45 in |
| LL: | 4.25 in | BD: | 5.88 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.23 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

