How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| LQ: | 6.45 in | V: | 2.75 in |
| AK: | 4.5 | T: | 1.75 |
| D: | 4.5 | H: | 0.53 in |
| LL: | 4.25 in | AE2: | 0.63 |
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| P: | 3.69 in | AA: | 14 |
| BF: | 0.41 | AF: | 0.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 42YF | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

