How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| D: | 4.5 | AE2: | 0.63 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AA: | 14 |
| BE: | 0.38 in | AG: | 8.5 |
| I: | 6.1 in | V: | 2.75 in |
| AJ: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | P: | 3.69 in |
| G: | 3.26 | AB: | 6.38 |
| H: | 0.53 in | T: | 1.75 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Series Code: | OE |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

