How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| P: | 3.69 in | T: | 1.75 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AJ: | 5.88 | AF: | 0.38 |
| AG: | 8.5 | AK: | 4.5 |
| LQ: | 6.45 in | AE2: | 0.63 |
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | H: | 0.53 in |
| I: | 6.1 in | BE: | 0.38 in |
| BD: | 5.88 | AA: | 14 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Model Code: | 42YF |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

