How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 3.26 |
| AE2: | 0.63 | AG: | 8.5 |
| BE: | 0.38 in | H: | 0.53 in |
| T: | 1.75 | AB: | 6.38 |
| I: | 6.1 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| LL: | 4.25 in | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.38 |
| P: | 3.69 in | V: | 2.75 in |
| LQ: | 6.45 in | AA: | 14 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.2 |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

