How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AF: | 0.38 |
| I: | 6.1 in | V: | 2.75 in |
| AG: | 8.5 | H: | 0.53 in |
| AA: | 14 | T: | 1.75 |
| D: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.63 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | AB: | 6.38 |
| LL: | 4.25 in | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

