How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.5 |
| AB: | 6.38 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.75 | LL: | 4.25 in |
| AE2: | 0.63 | LQ: | 6.45 in |
| G: | 3.26 | AK: | 4.5 |
| P: | 3.69 in | BD: | 5.88 |
| I: | 6.1 in | AA: | 14 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 15.5 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 339 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

