How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BD: | 5.88 |
| I: | 6.1 in | AA: | 14 |
| V: | 2.75 in | P: | 3.69 in |
| BF: | 0.41 | AG: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| AB: | 6.38 | D: | 4.5 |
| LL: | 4.25 in | AK: | 4.5 |
| AF: | 0.38 | BE: | 0.38 in |
| T: | 1.75 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
Technical Specifications
| Bore Code: | 28 | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

