How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.75 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AF: | 0.38 |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | AB: | 6.38 |
| AG: | 8.5 | LQ: | 6.45 in |
| AA: | 14 | AJ: | 5.88 |
| BE: | 0.38 in | P: | 3.69 in |
| V: | 2.75 in | H: | 0.53 in |
| I: | 6.1 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.79 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

