How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AF: | 0.38 |
| AA: | 14 | BF: | 0.41 |
| AB: | 6.38 | BD: | 5.88 |
| AK: | 4.5 | T: | 1.875 |
| LL: | 4.25 in | BE: | 0.38 in |
| I: | 6.1 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | D: | 4.5 |
| AJ: | 5.88 | G: | 3.26 |
| AE2: | 0.63 | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.9 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YF |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

