How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | D: | 4.5 |
| T: | 1.875 | P: | 3.69 in |
| LL: | 4.25 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 6.1 in | AB: | 6.38 |
| AE2: | 0.63 | AF: | 0.38 |
| AG: | 8.5 | AA: | 14 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | V: | 2.75 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 15:1 | Model Code: | 42YF |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Service Factor: | 1 | Bore Code: | 30 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

