How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 8.5 |
| V: | 2.75 in | AA: | 14 |
| H: | 0.53 in | BE: | 0.38 in |
| AB: | 6.38 | G: | 3.26 |
| T: | 1.875 | LL: | 4.25 in |
| D: | 4.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | LQ: | 6.45 in |
| AF: | 0.38 | BF: | 0.41 |
Technical Specifications
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

