How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 8.5 | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AB: | 6.38 |
| LQ: | 6.45 in | T: | 1.875 |
| G: | 3.26 | AA: | 14 |
| V: | 2.75 in | BD: | 5.88 |
| AF: | 0.38 | BE: | 0.38 in |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 1 |
| Model Code: | 42YF | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

