How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AB: | 6.38 |
| AJ: | 5.88 | P: | 3.69 in |
| G: | 3.26 | AA: | 14 |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | T: | 1.875 |
| BF: | 0.41 | AE2: | 0.63 |
| V: | 2.75 in | H: | 0.53 in |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 30 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

