How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | I: | 6.1 in |
| P: | 3.69 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 3.26 |
| T: | 1.875 | AB: | 6.38 |
| D: | 4.5 | LQ: | 6.45 in |
| AG: | 8.5 | H: | 0.53 in |
| AA: | 14 | AJ: | 5.88 |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.875 in | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

