How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
| LL: | 4.25 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 4.5 |
| AB: | 6.38 | BD: | 5.88 |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | AG: | 8.5 |
| LQ: | 6.45 in | BE: | 0.38 in |
| V: | 2.75 in | T: | 1.875 |
Technical Specifications
| Ratio Range: | 30:1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 42YF | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

