How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 5.88 | I: | 6.1 in |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | G: | 3.26 |
| AK: | 4.5 | T: | 1.875 |
| LL: | 4.25 in | LQ: | 6.45 in |
| AA: | 14 | AB: | 6.38 |
| BF: | 0.41 | AE2: | 0.63 |
Technical Specifications
| Model Code: | 42YF | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output Diameter (in): | 1.875 in |
| Assembly: | YF-1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Bore Code: | 30 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

