How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AE2: | 0.63 | I: | 6.1 in |
| LL: | 4.25 in | AA: | 14 |
| AF: | 0.38 | T: | 1.875 |
| BE: | 0.38 in | AG: | 8.5 |
| G: | 3.26 | AK: | 4.5 |
| AB: | 6.38 | H: | 0.53 in |
| BF: | 0.41 | V: | 2.75 in |
| D: | 4.5 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 42YF | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

