How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 4.5 |
| BE: | 0.38 in | AE2: | 0.63 |
| I: | 6.1 in | AB: | 6.38 |
| AK: | 4.5 | AF: | 0.38 |
| LQ: | 6.45 in | T: | 1.875 |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 14 | LL: | 4.25 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 30 |
| Input HP @ 1750 RPM: | 15.5 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

