How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | H: | 0.53 in |
| T: | 1.875 | AE2: | 0.63 |
| P: | 3.69 in | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BE: | 0.38 in |
| V: | 2.75 in | AJ: | 5.88 |
| LQ: | 6.45 in | AA: | 14 |
| AB: | 6.38 | BF: | 0.41 |
| BD: | 5.88 | D: | 4.5 |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 15.5 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

