How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| LQ: | 6.45 in | D: | 4.5 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | I: | 6.1 in |
| T: | 1.875 | AA: | 14 |
| AB: | 6.38 | V: | 2.75 in |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Bore Code: | 30 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

