How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 8.5 |
| AJ: | 5.88 | D: | 4.5 |
| I: | 6.1 in | H: | 0.53 in |
| AE2: | 0.63 | BE: | 0.38 in |
| BD: | 5.88 | V: | 2.75 in |
| LL: | 4.25 in | AF: | 0.38 |
| T: | 1.875 | AB: | 6.38 |
| AK: | 4.5 | G: | 3.26 |
| AA: | 14 | LQ: | 6.45 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 30 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Output RPM: | 233 | Assembly: | YF-1 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

