How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.38 |
| P: | 3.69 in | AE2: | 0.63 |
| BF: | 0.41 | G: | 3.26 |
| D: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | AA: | 14 |
| AB: | 6.38 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.79 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Bore Code: | 30 | Output Diameter (in): | 1.875 in |
| Input Bore (C Face): | 0.875 | Output RPM: | 21.9 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

