How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AE2: | 0.63 |
| T: | 1.875 | P: | 3.69 in |
| G: | 3.26 | LQ: | 6.45 in |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | D: | 4.5 |
| AA: | 14 | I: | 6.1 in |
| LL: | 4.25 in | AJ: | 5.88 |
| AG: | 8.5 | BF: | 0.41 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Bore Code: | 30 | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 1.875 in |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

