How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 7.21 in |
| H: | 0.53 in | P: | 3.69 in |
| AJ: | 7.25 | T: | 1.875 |
| D: | 4.5 | I: | 6.1 in |
| AE2: | 0.63 | LL: | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AA: | 14 | AF: | 0.38 |
| BF: | 0.53 | BD: | 9 |
| V: | 2.75 in | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Ratio: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 12.9 | Ratio Range: | 10:1 |
| Bore Code: | 30 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

