How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | LQ1: | 7.21 in |
| I: | 6.1 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | T: | 1.875 |
| V: | 2.75 in | P: | 3.69 in |
| LL: | 4.25 in | AB: | 6.38 |
| AA: | 14 | BE1: | 0.5 in |
| D: | 4.5 | AK: | 8.5 |
| AF: | 0.38 | BD: | 9 |
| AJ: | 7.25 | AG: | 8.5 |
Technical Specifications
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Series Code: | OE |
| Assembly: | YF-1 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 12.9 |
| Product Type: | Right Angle | Bore Code: | 30 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

