How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | BD: | 9 |
| BE1: | 0.5 in | I: | 6.1 in |
| AK: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
| BF: | 0.53 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 3.26 | LL: | 4.25 in |
| LQ1: | 7.21 in | AF: | 0.38 |
Technical Specifications
| Model Code: | 42YF | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 100:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.2 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 30 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

